Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers136-7440: 1mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers136-7440: 1mm Thick Steel Shim
136-7440: 1mm Thick Steel Shim

Cat® Shim

Brand: Cat

Product Images
136-7440: 1mm Thick Steel Shim
136-7440: 1mm Thick Steel Shim
136-7440: 1mm Thick Steel Shim
136-7440: 1mm Thick Steel Shim
136-7440: 1mm Thick Steel Shim

Cat® Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-7440

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 40.0
Inside Diameter (mm): 20.5
Thickness (mm): 1.0
Coating: Zinc
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.039
Inside Diameter (in): 0.807
Outside Diameter (in): 1.575
View More
Compatible Models for part number 136-7440

BACKHOE LOADER

446D 416E 436C 420D 432E 420E 442E 434E 422E 444E 416C 438C 416D 426C 428E 428C 450 450E 450F 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced