Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineLubrication SystemOil Pans137-8254: Engine Oil Pan
Home
EngineLubrication SystemOil Pans
137-8254: Engine Oil Pan
137-8254: Engine Oil Pan

Cat® Engine Oil Pan collects and stores the oil that circulates through the engine, ensuring proper lubrication of moving parts

Brand: Cat

Product Images
137-8254: Engine Oil Pan
137-8254: Engine Oil Pan

Cat® Engine Oil Pan collects and stores the oil that circulates through the engine, ensuring proper lubrication of moving parts

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 137-8254
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 137-8254

Units of Measure

USMetric
Width (mm): 736.6
Height (mm): 508.0
Length (in): 33.0
Material: Alloy Aluminum
Height (in): 20.0
Length (mm): 838.2
View More
Compatible Models for part number 137-8254

TRACK-TYPE TRACTOR

D11N D11R

MINING EXCAVATOR

5130

TRUCK

777C 777B

TRACTOR

776C 776B

WHEEL DOZER

854G

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert