Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes139-0246: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
139-0246: Track Shoe
139-0246: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, ES, Slotted Hole

Brand: Cat

Product Images
139-0246: Track Shoe
139-0246: Track Shoe
139-0246: Track Shoe
139-0246: Track Shoe
139-0246: Track Shoe

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, ES, Slotted Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
139-0246
This part:
139-0246: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8.5

Shoe Width (in)

33.465

Description

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, ES, Slotted Hole

6Y-8180
This part:
6Y-8180: Track Shoe
Bolt Size (in)

0.8661

Track Pitch (in)

8.5

Shoe Width (in)

33.465

Description

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

610-4691
This part:
610-4691: Track Shoe
Track Pitch (in)

8.5

Shoe Width (in)

33.465

Bolt Hole Diameter (in)

0.984

Description

Cat® Track Shoe Triple Grouser, 850mm Wide, Regular Joint, Slotted Hole

Related parts
121-0140
121-0140: 600mm Width Triple Grouser Track Shoe
Check Price
238-8591
238-8591: Track Shoe
Check Price
238-8592
238-8592: Track Shoe
Check Price
7I-2676
7I-2676: Track Shoe
Check Price
524-3183
524-3183: Track Shoe
Check Price
517-2060
517-2060: Track Shoe
Check Price
150-4766
150-4766: Track Shoe
Check Price
150-4770
150-4770: 600mm Width Triple Grouser Track Shoe
Check Price
215-2986
215-2986: Track Shoe
Check Price
126-5066
126-5066: Track Shoe
Check Price
121-0141
121-0141: Track Shoe
Check Price
126-5067
126-5067: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert