Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds139-4774: 95mm Length Tapered Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
139-4774: 95mm Length Tapered Stud
139-4774: 95mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Product Images
139-4774: 95mm Length Tapered Stud
139-4774: 95mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 139-4774
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 139-4774
Stud Type: Fully Threaded Stud
Material: STEEL,Low Alloy Steel,Carbon Steel,Coating Fluid,Alloy Zinc
Overall Length (in): 3.74
Stud Thread Size (in): 7/8-8
Screw Length - A (in): 3 3/4
Thread Size (in - TPI) (in): 7/8 - 9
Thread: Coarse Thread UNC
View More
Compatible Models for part number 139-4774

QUARRY TRUCK

777E

TRUCK

785 789 793F CMD 785G 793D 793B 793C 793F 789C 789D 777C 777B 789B 785C 777D 785D 793F OEM 777G 777F 785B 793F XQ

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B 776B

OFF HIGHWAY TRUCK

789 785 789G 793 777G 785D 777E 793D 777 789D 793F

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert