Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings140-0240: 7 x 158.12mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings140-0240: 7 x 158.12mm 90A NBR O-Ring
140-0240: 7 x 158.12mm 90A NBR O-Ring

O-ring

Brand: Cat

Product Images
140-0240: 7 x 158.12mm 90A NBR O-Ring
140-0240: 7 x 158.12mm 90A NBR O-Ring
140-0240: 7 x 158.12mm 90A NBR O-Ring
140-0240: 7 x 158.12mm 90A NBR O-Ring
140-0240: 7 x 158.12mm 90A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-0240

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 158.12
Inside Diameter (in): 6.225
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 438
View More
Compatible Models for part number 140-0240

FORESTRY PRODUCTS

568

HEX BASED SPL SOLUTION

352F OEM

PUMP FLUID END

WSF305 XD

EXCAVATOR

336E LN 340 336 MHPU 352F 340F 336E LH 349 349F L 349F LXE 385C L 336F LNXE 336D2 XE 325D L 336D2 LXE 340F L LRE 336D 336E 336F 336F LN XE 352 352F-VG 336D2 L 336F LN 355 330D LN 340D2 L 336F L 336D L 336F XE 336D2 336F L XE 568 FM 349E L 336E LNH 330D 336D LN 330 336D2 GC 340D L 340MHPU 336D2 L XE 336 340F L UHD 349E L VG 352F XE VG FM568 324D L 330D L 336E L 330D FM 385C 349E 336E H 349F 352 UHD

MATERIAL HANDLER

MH3050 MH3260

MOBILE HYD POWER UNIT

330D 349E L HVG 336FMHPU 336E 336D L 336E HVG

PUMP

WS305 XD WS273 XD WS223 SS WS223 XD WS223

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced