Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance140-2961: Roller Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
140-2961: Roller Kit
140-2961: Roller Kit

Cat® Roller Kit (Brake Control)

Brand: Cat

Product Images
140-2961: Roller Kit
140-2961: Roller Kit
140-2961: Roller Kit
140-2961: Roller Kit
140-2961: Roller Kit

Cat® Roller Kit (Brake Control)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 140-2961

We are still working on adding a specification for this part.

Compatible Models for part number 140-2961

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD30

WHEEL TRACTOR

650B 633E II 623B 623G 651B 623H 623E 623F 621B 657B 621K OEM 621E 621F 633D 657G 621G 621H 613C II 627G 627H 627E 627F 631K 631D 631E 631G 637G 637D 637E 637K 651 613G 666B

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 632 631 613G 637K 657 651 623K 621K

ENGINE

C13B

TRACK LOADER

963D

SOIL COMPACTOR

825H 825C 815B 815F 825G II

LOAD HAUL DUMP

R3000H R1600G R2900G

EJECTOR TRUCK

D400E II

WHEEL DOZER

844 834G 834H 834B 824H 824C 814F II 854G 814F 854K 824G II 844H

OFF HIGHWAY TRUCK

777E 793D 777 789D 773 785D

LANDFILL COMPACTOR

836 826G II 816F II 836H 836G 826C 826H 816F

WHEEL LOADER

966F II 972H 988F II 986 950G II 988GC 962H 986H 950H 986K 990H 990 972G II 938G II 980G II 988B 988G 988H 988F 962G II 980C 980F 980H 980G 992G 966D 966F 990 II 966H 994F 966G II

TRACK-TYPE TRACTOR

DEUCE 30/30

WHEEL SKIDDER

535D 535C 545D 545C 555D 525D 525C

ARTICULATED TRUCK

D350E II D400E II

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

623G 637E 637G 637D 631G 627G 621G 657 657B

QUARRY TRUCK

771D 777E 775D 773E

TRUCK

785 775F 797 775E 793D 793C 789C 789D 789B 777D 777F 69D 773E 772 773D 770 773F 777 769D 769C 785C 785D 797B 785B

TRACTOR

784C

PETROLEUM PACKAGE

CX31-C15I TH31-C9T TH31-E61 TH31-C9I CX31-P600

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert