Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws140-2963: 30.50mm Long Truss Head Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws140-2963: 30.50mm Long Truss Head Screw
140-2963: 30.50mm Long Truss Head Screw

Truss Head Machine Screw

Brand: Cat

Product Images
140-2963: 30.50mm Long Truss Head Screw
140-2963: 30.50mm Long Truss Head Screw
140-2963: 30.50mm Long Truss Head Screw
140-2963: 30.50mm Long Truss Head Screw
140-2963: 30.50mm Long Truss Head Screw

Truss Head Machine Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-2963

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Length (in): 1.201
Head Type: Truss Head
Grip Length (in): 0.059
Coating: Zinc
Hand of Thread: RH
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Bolt Length (in): 1.201
Class or Grade: Asme B18.6.3 (60 Ksi)
Thread Size (mm): No. 10 (.190)
Bolt Length (mm): 30.5
Thread Size (dia x pitch) (mm): No. 10 (.190)x32
Grip Length (mm): 1.5
View More
Compatible Models for part number 140-2963

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

WHEEL TRACTOR

633E II 651B 631K 631D 631E 631G 651 623B 623G 623H 623E 623F 621B 657B 621K OEM 621E 621F 633D 657G 621G 621H 639D 627G 627H 627E 627F 637G 637D 637E 637K

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 613G 637K 657 651

ENGINE

C13B

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700 R2900 R3000H R2900G R2900 XE R1700 XE R1300

SOIL COMPACTOR

825H 825C 815F II 815B 815F 825G II

EJECTOR TRUCK

D400E II

WHEEL DOZER

844 834G 834H 834B 824H 824C 814F II 814F 854G 854K 824G II 844H

OFF HIGHWAY TRUCK

793D 777 773 785D 793 777E 789D 773GC

LANDFILL COMPACTOR

836 826G II 816F II 836H 836G 826C 826H 816F

WHEEL LOADER

972H 988F II 986 950G II 988GC 962H 986H 950H 986K 990 980G II 988B 988G 988H 988F 966D 966F 966E 966H 966F II 990H 972G II 938G II 992D 962G II 980C 992C 980F 980H 980G 992G 990 II 994F 994D 966G II

WHEEL SKIDDER

555D 535D 535C 545D 545C 525D 525C

TRACK-TYPE TRACTOR

30/30 DEUCE

ARTICULATED TRUCK

D350E II D400E II

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

657B 637K 637E 637D 657

QUARRY TRUCK

777E 775D 773E 771D

TRUCK

785 789 797 793D 793C 69D 773E 773D 773F 785C 785D 797B 785B 775F 775E 789C 789D 789B 777D 777F MT4400D AC 772 770 777 769D

TRACTOR

776D 784C

PETROLEUM PACKAGE

CX31-C15I TH31-C9P TH31-C9T TH31-C9I TH31-E61 CX31-P600

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced