Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Gears140-7124: 43 Teeth Transmission Planetary Sun Gear
HomeDrivetrainTransmissions & ComponentsTransmission Gears140-7124: 43 Teeth Transmission Planetary Sun Gear
140-7124: 43 Teeth Transmission Planetary Sun Gear

Cat® Transmission Planetary Sun Gear transmits torque to planetary gears, ensuring balanced power distribution within the transmission system

Brand: Cat

Product Images
140-7124: 43 Teeth Transmission Planetary Sun Gear
140-7124: 43 Teeth Transmission Planetary Sun Gear
140-7124: 43 Teeth Transmission Planetary Sun Gear
140-7124: 43 Teeth Transmission Planetary Sun Gear
140-7124: 43 Teeth Transmission Planetary Sun Gear

Cat® Transmission Planetary Sun Gear transmits torque to planetary gears, ensuring balanced power distribution within the transmission system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 140-7124

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 233.44
Inside Diameter (mm): 178.0
Width (mm): 220.0
Outside Diameter (in): 9.19
Inside Diameter (in): 7.007
Width (in): 7.874
Material: Low_Alloy Steel,Low Alloy Steel
View More
Compatible Models for part number 140-7124

TRUCK

797F 797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced