Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components141-0409: 18mm Thick Retainer Plate
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components141-0409: 18mm Thick Retainer Plate
141-0409: 18mm Thick Retainer Plate

Cat® 90 mm Outer Diameter Retainer Plate for flywheel pilot in the torque converter

Brand: Cat

Product Images
141-0409: 18mm Thick Retainer Plate
141-0409: 18mm Thick Retainer Plate
141-0409: 18mm Thick Retainer Plate
141-0409: 18mm Thick Retainer Plate
141-0409: 18mm Thick Retainer Plate

Cat® 90 mm Outer Diameter Retainer Plate for flywheel pilot in the torque converter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-0409

Units of Measure

USMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 90.0
Inside Diameter (mm): 16.0
Thickness (mm): 18.0
Hole Size (mm): 14 (3X)
Outside Diameter (in): 3.54
Inside Diameter (in): 0.63
Thickness (in): 0.71
Hole Size (in): 0.54 (3X)
View More
Compatible Models for part number 141-0409

PUMPER

SPF343C SPF743

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

ENGINE

3512E

PETROLEUM ENGINE

3516C 3512C 3512B C32

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH55-E70 TH48-E80 TH48-E70 TH55FT-E90 TH53-E60

WHEEL DOZER

854G 854K 854

OFF HIGHWAY TRUCK

777G 785D 777E 777 775 773 785

ROTARY CUTTER

RC20

WHEEL LOADER

993K 992G 992K 993 992

ENGINE - MACHINE

C4.4 C27

INDUSTRIAL ENGINE

C32 C27

QUARRY TRUCK

777E

TRUCK

785 775G 775G OEM 785G 773G 773G OEM 777C 785C 777D 785D 777G 777F

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX48-P2300 TH48

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced