Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings141-9497: 64.94mm Internal Diameter Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings141-9497: 64.94mm Internal Diameter Rectangular Seal
141-9497: 64.94mm Internal Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
141-9497: 64.94mm Internal Diameter Rectangular Seal
141-9497: 64.94mm Internal Diameter Rectangular Seal
141-9497: 64.94mm Internal Diameter Rectangular Seal
141-9497: 64.94mm Internal Diameter Rectangular Seal
141-9497: 64.94mm Internal Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-9497

Units of Measure

USMetric
Material Description: HNBR provides excellent abrasion and cut resistance. It works well with Air, Engine Oil, Diesel Fuel, Hydraulic Oil and Automatic Transmission Fluid applications. Some formulas may be used with Coolant/Urea. Do not use with Biodiesel.
Cross Section Width (in): 0.13
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.8
Cross Section Width (mm): 3.4
Material: HNBR - Hydrogenated Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 64.9
Inside Diameter (in): 2.56
Cross Section Height (in): 0.11
View More
Compatible Models for part number 141-9497

TRACK-TYPE TRACTOR

D9R D10R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced