Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home142-1339: Primary Standard Efficiency Engine Air Filter
Home142-1339: Primary Standard Efficiency Engine Air Filter
142-1339: Primary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
142-1339: Primary Standard Efficiency Engine Air Filter
142-1339: Primary Standard Efficiency Engine Air Filter
142-1339: Primary Standard Efficiency Engine Air Filter
142-1339: Primary Standard Efficiency Engine Air Filter
142-1339: Primary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-1339

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Width (mm): 281.6
Shape: Round
Type: Primary
Height (mm): 281.6
Material: Carbon Steel
Depth (mm): 510.0
Depth (in): 20.079
Media Type: Standard
Width (in): 11.087
Height (in): 11.087
View More
Compatible Models for part number 142-1339

GENERATOR SET

C27 3412C 3412 3456 3406E 3306B

SOIL COMPACTOR

815

EJECTOR TRUCK

730

WHEEL DOZER

814

LANDFILL COMPACTOR

816

PETROLEUM GEN SET

C27

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

HA771 HA871

ARTICULATED TRUCK

725C 725 725C2 730

TRACK FELLER BUNCHER

532 TK732 1190T 2590 2390 2391 541 TK722 TK721 1290T TK752 TK751 1390 1190 551 552 511 TK711 TK741 2491 2290 522 521

WHEELED EXCAVATOR

M330D

WHEEL FELLER BUNCHER

2570C HA770 2670C 553C 573C HA870 2470C 563C

EXCAVATOR

336E LN 340F 336E LH 330D MH 330C LN 340F L LRE 336D 336E 336F 336F LN XE 336D2 L 336F LN 330D LN 330C L 340D2 L 336F L 568 FM LL 336D L 336F XE 336D2 336F L XE 568 FM 336E LNH 330C FM 330C 330D 336D LN 336D2 GC 340D L 330C MH 330D L 336E L 330D FM 336E H

MOBILE HYD POWER UNIT

330D 330D L 330C 336F 340D2 L 336D 336E 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced