Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance142-3424: Main Water Pump Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance142-3424: Main Water Pump Install Gasket Kit
142-3424: Main Water Pump Install Gasket Kit

Main Water Pump Install Kit

Brand: Cat

Product Images
142-3424: Main Water Pump Install Gasket Kit
142-3424: Main Water Pump Install Gasket Kit
142-3424: Main Water Pump Install Gasket Kit
142-3424: Main Water Pump Install Gasket Kit
142-3424: Main Water Pump Install Gasket Kit

Main Water Pump Install Kit

Brand: Cat

Parts included in this kit

No results available.

467-2620: 158.12mm Inside Diameter Seal-O-Ring
467-2620: 158.12mm Inside Diameter Seal-O-RingQuantity: 1
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
9X-7371: 126.59mm Inside Diameter Seal-O-Ring
9X-7371: 126.59mm Inside Diameter Seal-O-RingQuantity: 1
4N-2199: 0.8mm Thick Oil Cooler Cover Gasket
4N-2199: 0.8mm Thick Oil Cooler Cover GasketQuantity: 1
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
112-1580: 113.66mm Inside Diameter Seal-O-Ring
112-1580: 113.66mm Inside Diameter Seal-O-RingQuantity: 1
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick GasketQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 142-3424
Kit Contains: Dust cap, seals
View More
Compatible Models for part number 142-3424

GENERATOR

SR4

WHEEL TRACTOR

637G 637E 631E 631G

GENERATOR SET

3408C 3412C 3412

TRUCK ENGINE

C-10

COLD PLANER

PR-450C

WHEEL LOADER

924G

TRACK-TYPE TRACTOR

D9T D9R D9N

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3408 3412C 3412 3516

ARTICULATED TRUCK

D550B D44B

MARINE ENGINE

3412C

INDUSTRIAL ENGINE

3412E 3408E 3408B 3408C

WHEEL SCRAPER

631G 637E 637G

GAS ENGINE

G3412 G3408C G3408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced