Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw
142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Product Images
142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw
142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw
142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw
142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw
142-4901: M10-1.5 x 20mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Machine Screw (Hex Socket Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-4901

Units of Measure

USMetric
Pitch (mm): 1.5
Hand of Thread: RH
Material: Alloy Steel,Coating Fluid,Stainless Steel,Corrosion Preventative Fluid
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Oil With Corrosion Inhibitor
Bolt Length (in): 0.787
Class or Grade: Austenitic
Thread Size (mm): M10
Bolt Length (mm): 20.0
Grip Length (in): 0.177
Thread Size (dia x pitch) (mm): M10x1.5
Finish: Black Oxide
Grip Length (mm): 4.5
View More
Compatible Models for part number 142-4901

GEN SET ENGINE

3406C DE1100 C15 GEN SE DE800S C13GENSET

UNDERGROUND ART TRUCK

AD55B

GENERATOR

XQ330 XQP500

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455

GENERATOR SET

C18 GEN SE XQ425 XQP115 C6.6 DE1400 DE220GC D1250 DE600SGC DG125 DG400 DE55GC C2.2DE18E3 DE450GC C7.1 GEN S C15 GEN SE DE1000S C2.2 D550GC C13GENSET DE605GC C9 GEN SET DE400GC D350GC 3412 DE500SGC DG30 DE200GC G3412C DG500 DE33GC DG100 C7.1 DE715GC C6.6DE150E C3.3 XQP300 C3.3DE50E0 C3.3DE50E2 C18 I6 D1000 DE1250 C7.1DE150E0 D400GC D600 GC C18 3306B C15 DE110GC 3508B C4.4 GEN S C13 DG350 C4.4DE110E XQP310 C15 I6 DE550GC C9 XQP60 C27 DG200 3412C C4.4 DE350SGC XQP150 DE500GC DG80 XQP200 XQ330 C32 D450GC C2.2 GEN S C1.1DE9.5 DE450SGC 3456 DG175 DG450 C7.1DE200E C4.4DE55E2 C3.3 GEN S DE1500 DE400SGC DE50GC D250GC 3406C C1.1 DE165GC DE660GC 3406E C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 D300GC C3.3DE33E3 DE1250S DG60 XQP20 C3.3DE33E0 DE65GC DE88GC XQP30 DE150GC XQP100 C4.4DE110E2 DG150 G3412 D800 D500GC

WHEELED EXCAVATOR

M323F

INDUSTRIAL LOADER

415F2 IL

INDUSTRIAL ENGINE

DG60

TRUCK

793F CMD 793F OEM 793F 793F AC 793F XQ 797F 794 AC

BACKHOE LOADER

416F2 415 416 420F2 428F2 426 428 420 432F2 434 432 444F2 426 F2 422F 444 434E 422E 422F2 416E 428F 428E 434F2

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E C1.5DE13.5

OFF HIGHWAY TRUCK

793F 798 AC 796 AC 794 AC 793 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced