Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand LeversCab Latches142-6952: Stud Mount Lock
HomeHardware, Seals, & ConsumablesHandles, Latches, & Hand LeversCab Latches142-6952: Stud Mount Lock
142-6952: Stud Mount Lock

A Stud Mount lock secures components firmly, prevents loosening under stress or vibration, ensuring stability in heavy-duty environments.

Brand: Cat

Product Images
142-6952: Stud Mount Lock
142-6952: Stud Mount Lock

A Stud Mount lock secures components firmly, prevents loosening under stress or vibration, ensuring stability in heavy-duty environments.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-6952

Units of Measure

USMetric
Width (mm): 113.3
Height (mm): 62.5
Length (in): 5.71
Width (in): 4.46
Height (in): 2.46
Length (mm): 145.0
View More
Compatible Models for part number 142-6952

GEN SET ENGINE

3406C

GENERATOR SET

C6.6 C9 3406C C18 3306B C27 C15 3412C 3412 3456 3406E

POWER MODULE

OEM POWER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced