Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels142-8731: Wheel Assembly
HomeDrivetrainWheels142-8731: Wheel Assembly
142-8731: Wheel Assembly

Cat® Wheel Assembly (Tire Group)

Brand: Cat

Product Images
142-8731: Wheel Assembly
142-8731: Wheel Assembly
142-8731: Wheel Assembly
142-8731: Wheel Assembly
142-8731: Wheel Assembly

Cat® Wheel Assembly (Tire Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-8731

Units of Measure

USMetric
Drum Width (mm): 289.4
Drum Width (in): 11.4
Inside Diameter (mm): 152.7
Inside Diameter (in): 6.0
Outside Diameter (mm): 444.5
Outside Diameter (in): 17.5
Weight (kg): 19.01
Weight (lb): 41.9
Material: Structural Steel,Alloy Steel,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 142-8731

SKID STEER LOADER

242B3 262 242D3 260 246D3 248B 246B 268B 236B 246D 256C 236D 246C 236 262D3 252 250 270 252B3 236B3 236D3 242B 242D 262B 252B 262D 272C 262C 272D 272D XHP 248 272D3 XE 246 262C2 272D3 242 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced