Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins142-8792: 31.75mm Outer Diameter Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins142-8792: 31.75mm Outer Diameter Linkage Pin
142-8792: 31.75mm Outer Diameter Linkage Pin

Cat® 101mm Long Linkage Pin connects the lift arm cylinder to the mounting linkage for smooth operation

Brand: Cat

Product Images
142-8792: 31.75mm Outer Diameter Linkage Pin
142-8792: 31.75mm Outer Diameter Linkage Pin
142-8792: 31.75mm Outer Diameter Linkage Pin
142-8792: 31.75mm Outer Diameter Linkage Pin
142-8792: 31.75mm Outer Diameter Linkage Pin

Cat® 101mm Long Linkage Pin connects the lift arm cylinder to the mounting linkage for smooth operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-8792

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Alloy Zinc,Carbon Steel
Plating: Unplated
Pin Diameter (mm): 32.0
Pin Diameter (in): 1.26
Length (mm): 101.0
Length (in): 3.98
Removal Aid / Feature: Puller Hole
Notes: Greased through pin
Material Description: Hardened Steel
View More
Compatible Models for part number 142-8792

MULTI TERRAIN LOADER

247B 247 247B3

SKID STEER LOADER

226B 216B 216 228 216B3 226 226B3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced