Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws143-0811: M12-1.75 x 35mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws143-0811: M12-1.75 x 35mm Hex Head Bolt
143-0811: M12-1.75 x 35mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
143-0811: M12-1.75 x 35mm Hex Head Bolt
143-0811: M12-1.75 x 35mm Hex Head Bolt
143-0811: M12-1.75 x 35mm Hex Head Bolt
143-0811: M12-1.75 x 35mm Hex Head Bolt
143-0811: M12-1.75 x 35mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 143-0811

Units of Measure

USMetric
Bolt Length (in): 1.378
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 35.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.207
Grip Length (mm): 5.25
Material: Steel,Alloy Zinc,Low Alloy Steel
Pitch (mm): 1.75
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M12
Locking Feature: None
Hex Size (mm): 18.0
View More
Compatible Models for part number 143-0811

TRUCK ENGINE

C-10 C-12

INTEGRATED TOOLCARRIER

IT14G2 IT24F IT14G

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 631 623K 621K 627K 637K

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LN 336E LH 349F LXE 336D2 LXE M315F 320D LN 336D 336E 336F M317F 320D2 336D2 L 340D2 L 335F 323F 336F XE 323D 320D L M318F 349E L 336E LNH 319D LN 340MHPU 323D LN 340F L UHD 349E L VG 352F XE VG 349 GC 336 MHPU 320E L 320D2 GC 349F L 320D2 FM 320D GC 349D2 319D L 352F-VG 323D2 L 320D LRR 336D L 323F OEM 336D2 320F L 336F L XE 323E LN 320D FM OTHER 320 GX FM568 330D L 350 OEM 336E L 320 GC 349E 336E H 349F 320E RR 325F 318E L 340 352F 340F 349 330D MH 336 GC 345 328D LCR 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 319C 336F L 318F L 320 323 318C 320D RR 336D2 GC 340D L 323D L 336 323D2 MH3024 323 GX 336F LNXE 336D2 XE 335F LCR 320D 320E 323E L 336F LN 321D LCR 320E LN M320GC 320D2 L 323F L 336D2 L XE 345 GC

WHEEL TRACTOR

631K 623H 621K OEM 621H 627H

WORK TOOL

RC30

HEX BASED SPL SOLUTION

352F OEM 320E

PETROLEUM ENGINE

3516C C175-16

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX48 TH55-E70 TH53-E60 TH55FT-E90

SOIL COMPACTOR

825 825K

BACKHOE LOADER

416F2 416 420F2 420

WHEEL DOZER

824K 824

LANDFILL COMPACTOR

826 826K

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

982XE 966 972K 988 XE 972M 972 972L 966 GC 972 XE 966 XE 966XE 980 982 980GC 995 980XE 988K XE 966L 966M 982 XE 980 XE 980K HLG 972G II 924F 980L 980K 972XE 980M 994K 994H 966G II 982M

TELEHANDLER

TH360B TH82 TH83 TH330B TH560B TH220B TH355B TH63 TH350B TH580B TH340B TH460B

ARTICULATED TRUCK

725 730 735 D300E II

WHEELED EXCAVATOR

M313-07 M315D2 M314 MH3026 M315 M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 M320F M314-07 M318D MH M323F M315D M317D2 M316C M316F M316D M320D2

INDUSTRIAL ENGINE

C9.3 C9.3B C175-16

WHEEL SCRAPER

637K

QUARRY TRUCK

777E

GAS ENGINE

G3608

TRACTOR

776C

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD45

PETROLEUM POWERTRAIN

TH55-3512E TH55-3516C

POWER MODULE

TR43 TR43-E44

LOAD HAUL DUMP

R1700G R1700 R3000H R2900 XE R1700 XE

OFF HIGHWAY TRUCK

770 793D 793F 798 AC 785D 789 785 793 798 789D 796 AC 794 AC

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3032 MH3050

MOTOR GRADER

18M3 24 16 14 18 120 GC 16GC 404F-22 14M3 16M3

ROTARY CUTTER

RC10 RC20 RC50

TRACK-TYPE TRACTOR

D6T LGP D7R LGP D6R XL D6T XW D6T XL D6T D7E D7R D6 D8 D7 D8T D6R STD D7R XR D7E LGP

MARINE ENGINE

C175-16

PETROLEUM PACKAGE

TH31-E61

MOBILE HYD POWER UNIT

336FMHPU 340D2 L 336D L 350MHPU 349E L HVG 349E 336F 352FMHPU 336E HVG

GENERATOR SET

C18 GEN SE XQ425 DE500 G3520 C13 XQ375 DE630 G3516H C27 C32 D1500 C13 XQ350 C175-20 C175-16 3516 C18 3512 3512C 3512B 3516C G3512H 3516B 3516E

MIXING BUCKET

MB250

RECLAIMER MIXER

RM400

ENGINE

C175-16 C175-20 3512E G3520

LOCOMOTIVE ENGINE

C175-20

EJECTOR TRUCK

730

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM400

GEN SET ENGINE

POWER SYS G3520 C-12

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835

TRANSMISSION

TA22

SKID STEER LOADER

226D3 236D3 232D3

THUMB

HYDRAULIC

TRUCK

785 797 770G 795F XQ 793D 793B 793C 793F 793F XQ 785G 797F 794 AC 785D 797B 793F CMD 793F OEM 795F AC 789D 777C 777B 777D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced