Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws144-2698: Machine Screws - Flat Head
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws144-2698: Machine Screws - Flat Head
144-2698: Machine Screws - Flat Head

Metric, Coarse Thread UNC

Brand: Cat

Product Images
144-2698: Machine Screws - Flat Head
144-2698: Machine Screws - Flat Head
144-2698: Machine Screws - Flat Head
144-2698: Machine Screws - Flat Head
144-2698: Machine Screws - Flat Head

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-2698

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Oil With Corrosion Inhibitor
Class or Grade: Iso 898-1 Class 10.9
Bolt Length (in): 3.543
Thread Size (mm): M20
Bolt Length (mm): 90.0
Thread Size (dia x pitch) (mm): M20x2.5
Grip Length (in): 1.732
Grip Length (mm): 44.0
View More
Compatible Models for part number 144-2698

MULTI PROCESSOR

VT60 MP20 MP40 MP30 VT50 VT40

MULTI PROCESSOR JAWS

VT50 VT60 VT40

SHEAR-DEMOLITION/SCRAP

S325 VHS-40 S25

PULVERIZER

P225 P215 VHP-40 VHP-30

SHEAR-MECHANICAL

S128 VPS-45

MULTI PROCESSOR JAW

MP20 MP40 MP30

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced