Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws144-2712: 25mm Overall Length Hexagonal Socket Set Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws144-2712: 25mm Overall Length Hexagonal Socket Set Screw
144-2712: 25mm Overall Length Hexagonal Socket Set Screw

Setscrew Grub Screw Adjusting Screw

Brand: Cat

Product Images
144-2712: 25mm Overall Length Hexagonal Socket Set Screw
144-2712: 25mm Overall Length Hexagonal Socket Set Screw
144-2712: 25mm Overall Length Hexagonal Socket Set Screw
144-2712: 25mm Overall Length Hexagonal Socket Set Screw
144-2712: 25mm Overall Length Hexagonal Socket Set Screw

Setscrew Grub Screw Adjusting Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-2712
Material Description: Material and dimensional requirements for setscrews with metric threads.
Notes: Point Type: Cone
Hole Thread Pitch: 2.5
Drive Type: Int Hex
Material: Alloy Steel
Drive (mm): 10.0
Thread Size (mm): M20
Overall Length (mm): 25.0
View More
Compatible Models for part number 144-2712

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

773E 775D 775B 770G 772G

TRUCK

772G 770G 773E 775G 772 773D 775F 773G 770 773F 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 775E 773B 775D

SHEAR-DEMOLITION/SCRAP

S25

OFF HIGHWAY TRUCK

772 770 775 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced