Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys144-5612: 86.5mm Outer Diameter Flat Idler Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys144-5612: 86.5mm Outer Diameter Flat Idler Pulley
144-5612: 86.5mm Outer Diameter Flat Idler Pulley

Cat® 86.5mm Outer Diameter Iron Flat Idler Pulley used in Belt Drive for Engines

Brand: Cat

Product Images
144-5612: 86.5mm Outer Diameter Flat Idler Pulley
144-5612: 86.5mm Outer Diameter Flat Idler Pulley

Cat® 86.5mm Outer Diameter Iron Flat Idler Pulley used in Belt Drive for Engines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-5612

Units of Measure

USMetric
Outside Diameter (mm): 87.0
Width (mm): 109.2
Height (mm): 109.2
Overall Height (in): 3.0
Material: Carbon Steel
Overall Height (mm): 76.0
Outside Diameter (in): 3.4
Length (mm): 114.3
View More
Compatible Models for part number 144-5612

ENGINE - MACHINE

3516C

TRUCK ENGINE

C7 C9

ENGINE

3516E

INDUSTRIAL ENGINE

3512C 3516B

TRUCK

793D 789D 797B

WHEEL DOZER

854G

OFF HIGHWAY TRUCK

793 793D 789D

WHEEL LOADER

994F 994H 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced