Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings144-8299: 5.33 x 422mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
144-8299: 5.33 x 422mm 75A NBR O-Ring
144-8299: 5.33 x 422mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
144-8299: 5.33 x 422mm 75A NBR O-Ring
144-8299: 5.33 x 422mm 75A NBR O-Ring
144-8299: 5.33 x 422mm 75A NBR O-Ring
144-8299: 5.33 x 422mm 75A NBR O-Ring
144-8299: 5.33 x 422mm 75A NBR O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
144-8299144-8299
228-4947228-4947
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 144-8299
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 144-8299

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber,Polytetrafluoroethylene (PTFE) Plastic
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 422
Inside Diameter (in): 16.614
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
View More
Compatible Models for part number 144-8299

WHEEL TRACTOR

615C II 611

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

SOIL COMPACTOR

815F II 815K 815 815F

LOAD HAUL DUMP

R1300G R1300 R1300G II

WHEEL DOZER

814F II 814K 814F 814 814B

MOTOR GRADER

160 12M 3 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140

LANDFILL COMPACTOR

816F II 816K 816 816B 816F

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

972G II 972M XE 966F II 993K 966M XE 960F 972G 962G II 966 972H 972K 972M 972 972L 972XE 966 GC 972 XE 814K 966 XE 966XE 966K XE 950G II 966F 966H 966G 950G 962H 966L 950F 962G 966K 950H 966M 970F 950K 962K 966G II 993 950F II

TRACK-TYPE TRACTOR

DEUCE 30/30

ARTICULATED TRUCK

D300E D250E D250E II D300E II

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert