Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
145-9278: M20-2.5 x 90mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws145-9278: M20-2.5 x 90mm Hex Head Bolt
Home145-9278: M20-2.5 x 90mm Hex Head Bolt

145-9278: M20-2.5 x 90mm Hex Head Bolt

Cat® MJ20 Steel Hexagonal Head Reduce Shank Bolt

Brand: Cat

Product Images

145-9278: M20-2.5 x 90mm Hex Head Bolt
145-9278: M20-2.5 x 90mm Hex Head Bolt
145-9278: M20-2.5 x 90mm Hex Head Bolt
145-9278: M20-2.5 x 90mm Hex Head Bolt

145-9278: M20-2.5 x 90mm Hex Head Bolt

Cat® MJ20 Steel Hexagonal Head Reduce Shank Bolt

Brand: Cat

Related parts

198-4769: M20 ID Steel Flat Washer

Cat® 10mm Thick Flat Hard Washer

6V-7742: M20 x 2.5mm Hex Nut

Cat® M20 Steel Hexagonal Plain Nut

8T-3282: M20 ID Steel Flat Washer

Cat® A Hard Washer designed for M20 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced