Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals146-4877: 105mm OD Swivel Dust Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals146-4877: 105mm OD Swivel Dust Seal
146-4877: 105mm OD Swivel Dust Seal

Cat® Swivel Dust Seal blocks dust and contaminants from entering the swivel joint area, protecting internal components from wear

Brand: Cat

Product Images
146-4877: 105mm OD Swivel Dust Seal
146-4877: 105mm OD Swivel Dust Seal
146-4877: 105mm OD Swivel Dust Seal
146-4877: 105mm OD Swivel Dust Seal
146-4877: 105mm OD Swivel Dust Seal

Cat® Swivel Dust Seal blocks dust and contaminants from entering the swivel joint area, protecting internal components from wear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 146-4877

Units of Measure

USMetric
Inside Diameter (in): 3.031
Outer Diameter (mm): 105.0
Inside Diameter (mm): 77.0
Outer Diameter (in): 4.1
Inner Diameter (mm): 76.0
Material Description: Rubber
Thickness (mm): 15.4
Outside Diameter (in): 4.1338
Inner Diameter (in): 3.0
Outside Diameter (mm): 105.0
Width (mm): 15.4
Width (in): 0.6
Thickness (in): 0.606
Weight (kg): 0.032
Weight (lb): 0.1
Material: NBR,Rubber,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 146-4877

MINI HYD EXCAVATOR

304.5 303.5 306.5 308.5 308 307.5 309 304E2 306 303.5C 305C CR 305.5E2 303.5E 305.5D 303.5D 305.5E 305E 304C CR 303C CR 303.5E2 CR 305.5E2 CR 303.5E2 305D CR 304E2 CR 304E 305E2 304D CR 304.5E2 305E2 CR 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced