146-6395: MOUNT A
+ / - Hover over image to Zoom
Other Views

    146-6395: MOUNT A

    Part Number: 146-6395
    Brand: Cat
    Retrieving Price.....

    Mount Assembly

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.

    Applications:
    Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.

    UNITS:
    • US
    • Metric
    • Bonded Sleeve: Yes
    • Head Outside Diameter (mm): 39.6
    • Head Thickness (mm): 12.3
    • Inside Diameter (mm): 16.7
    • Mount Height (mm): 31.8
    • Mount Type: Two-Piece - Non-Symmetric
    • Pad Height (mm): 12.3
    • Pilot Outside Diameter (mm): 30.2
    • Standard Bolt Size (mm): M16
    mex
    304.5, 303.5, 301.6, 301.5, 301.6C, 302.5C, 301.8, 302.5, 301.8C