Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers146-6433: Wiper Blade Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers146-6433: Wiper Blade Assembly
146-6433: Wiper Blade Assembly

Cat® Wiper Blade Assembly (500 mm) (Door)

Brand: Cat

Product Images
146-6433: Wiper Blade Assembly
146-6433: Wiper Blade Assembly

Cat® Wiper Blade Assembly (500 mm) (Door)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 146-6433

Units of Measure

USMetric
Blade Length (mm): 500.0
Material: Carbon Steel
Blade Length (in): 19.69
View More
Compatible Models for part number 146-6433

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

277D 257D3 257D 297D2 XHP 297D2 297D XHP 297D 287D

COMPACT TRACK LOADER

285XE 289D 279D3 299D 275 285 289D3 255 265 279D 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 299D2 XHP 259D3 275XE 299D XHP 239D

WHEEL TRACTOR

631K 651 623H 621K OEM 621H 627H 637K

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

SOIL COMPACTOR

CS12 GC CP44B CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS11 GC

BACKHOE LOADER

420F2 420 432 444

WHEEL DOZER

844 854 854K 844K

MOTOR GRADER

18M3 16 14 18 120M 12M 3 AWD 120M 2 16M 160 140M 14L 150 14M 160M 3 AWD 140 12M 14M3 12M 3 12M 2 120 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

WHEEL LOADER

995 990 993 992 990K 993K 992K 994K 994H

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D6T LGP D5K LGP D6R III D6GC D7R LGP D8 GC D3K2 XL D6R XL D4K XL D6R II D6K2 XL D6T XW D6T XL D6K2 LGP D8GC D5R2 D3K XL D6R D6T D6N D6K D6K LGP D7R D2 D1 D4 D3 D8 D8T D4K LGP D4K2 LGP D8R D6K XL D5K2 LGP D6K2 D3K2 LGP D5K XL D5K2 XL D7R II D6R LGP D4K2 XL D7R XR D3K LGP

ENGINE - MACHINE

C32

MINI HYD EXCAVATOR

303.5 302.5 301.8 301.6 301.5 301.6C 301.8C 302.5C 304.5

PIPELAYER

PL61

SKID STEER LOADER

289D3 226D 272D XHP 242D3 270XE 249D3 226D3 250 236B3 272D 260 270 236D3 262D 265 262D3 246D3 242D 272D3 XE 272D3 272D2 246D 279D3 232D 236D 232D3 216B3 272D2 XHP

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

637K

TRUCK

770G 772G

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

VIBRATORY COMPACTOR

CB10 CS11 GC CS78B CS-44B CS-56B CS-68B CS54B CB7 CS7 CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CP-54B CP7 CS68B CS56B CS-74B CB-44B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CB-54B CB-66B CS512 GC CP54B CP-74B CP11 GC CB-64B CP76B CS74B CS10 GC CS12 CS14 CP12 GC CP68B CD-54B CP44B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced