Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters265-6619: Cabin Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters265-6619: Cabin Air Filter
265-6619: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
265-6619: Cabin Air Filter
265-6619: Cabin Air Filter
265-6619: Cabin Air Filter
265-6619: Cabin Air Filter
265-6619: Cabin Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 265-6619

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 2.205
Type: Urethane Panel
Length (in): 10.63
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Height with Seal (mm): 56
Media Type: Standard
Height without Seal (mm): 46.2
Height without Seal (in): 1.819
Width (mm): 121.0
Length (mm): 270.0
Width (in): 4.764
View More
Compatible Models for part number 265-6619

MULTI TERRAIN LOADER

257D 277D 277C 297D 297C 297D2 287C2 257D3 297D XHP 277C2 287C 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 289D3 259D3 279D3 249D3 299D XHP 259D 239D 299D 299C 279D 279C 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

249D3 226D3 289D3 226D 246D 246C 262D3 279D3 232D 272C 272D 272D XHP 242D3 246D3 256C 236D 232D3 236D3 242D 262D 262C 272D2 XHP 272D3 XE 262C2 272D3 272D2

TRUCK

794 AC

OFF HIGHWAY TRUCK

794 AC 798 AC 798 796 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced