Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components146-7393: Gear Assembly-Cluster
HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components146-7393: Gear Assembly-Cluster
146-7393: Gear Assembly-Cluster

Cat® Gear Assembly-Cluster

Brand: Cat

Product Images
146-7393: Gear Assembly-Cluster
146-7393: Gear Assembly-Cluster
146-7393: Gear Assembly-Cluster
146-7393: Gear Assembly-Cluster
146-7393: Gear Assembly-Cluster

Cat® Gear Assembly-Cluster

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 146-7393

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 252.72
Inside Diameter (mm): 120.009
Width (mm): 113.9
Outside Diameter (in): 9.949
Inside Diameter (in): 4.724
Width (in): 4.484
View More
Compatible Models for part number 146-7393

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced