Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring

O-ring

Brand: Cat

Product Images
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-0182

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 12.29
Inside Diameter (in): 0.484
Material: HNBR (78),HNBR - Hydrogenated Nitrile,HNBR,Polytetrafluoroethylene (PTFE) Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Hnbr (hydrogenated Nitrile)
Material Hardness: 78a
Compatible With: Abrasion resistant; Diesel fuels; Diester lubricants; Ozone; Petroleum oils, greases; Refrigerant HFC - 134a (Non-Freon); Silicone fluids; Steam; Water base engine coolants
Dash Size: 206
View More
Compatible Models for part number 147-0182

GENERATOR

XQ330 SR4 LC51XX SR4B

TRUCK ENGINE

C7 C9 3126B 3126E 3406C 3406B 3126

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

WHEEL SKIDDER

535C 545C 525C

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 2590 2491 521B 532 522B 541 551 552 TK711

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

336E LN 336E LH 325D FM LL 336D2 LXE 336D 324D 336E 336F 375-A L 336D2 L 326D L 340D2 L 336F XE 336E LNH 325C L 322C 336D LN 340MHPU 325C FM 340F L UHD 330D FM 349 GC 336 MHPU 325D FM 325D L 330C L 336D L 336D2 336F L XE 568 FM 330C FM FM568 324D L 330D L 350 OEM 336E L 325C 325D 336E H 340 340F 324D FM LL 330D MH 345 328D LCR 329D LN 329D L 324D FM 340F L LRE 336F LN XE 350 M325D MH 330D LN 336F L 568 FM LL 336D2 GC 340D L 336 329D 336F LNXE 336D2 XE 330C LN 325D MH 336F LN 375-A 322C FM 330C 330D 324D LN 336D2 L XE 330C MH M325D L MH 345 GC

WHEEL TRACTOR

623B 623E 623F 621B 621E 621F 627G 627H 627E 627F 637G 637K

COMBINE HARVESTER

460

TRACK LOADER

973 973C 973D 973K 963C 953C

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

825G 815F II

WHEEL DOZER

814B 824G 814F II 824G II

LANDFILL COMPACTOR

826G II 816F II 826C 826G

WHEEL LOADER

966 972K 972M 972 972L 966 GC 972 XE 966 XE 966XE 950G II 962H 950H 980G II 966D 966F 966E 966L 966K 966M 980F II 966F II 966K XE 972M XE 938G II 966M XE 962G II 980C 980F 980G 972XE

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

ARTICULATED TRUCK

725C D35HP 725C2 D400E D400D D350E D400 725 D40D

WHEELED EXCAVATOR

M325C MH M330D

ENGINE - INDUSTRIAL

3406B 3406C 3516B

INDUSTRIAL ENGINE

3406B 3406C 3126 3126B C7 C9 C9.3 C9.3B C-9

WHEEL SCRAPER

621E 621F 623F 623E 637K 637E 637G 637D 627G 627F 627E

LOGGER

322C

GAS ENGINE

G3406

PUMPER

HT400

POWER MODULE

TR43 TR43-E44

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3250 M325D MH MH3050 M325D L MH

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

120H 14 120K 12M 3 AWD 135H 160 140M 140K 140G 16G 14L 150 140K 2 160M 3 AWD 140 12H 12M 12K 12M 3 12M 2 160K 160M 140M 3 AWD 16H NA 140M 3 140M 2 160M 2 160M 3 120K 2

TRACK-TYPE TRACTOR

D6T LGP D6R III D6XE D7R LGP D8 GC D6T LGPPAT D6R XL D6R II D6T XW D6T XL D8GC D5N D6R D6T D6N D7E D7R D6 D7 D8R D8N D6R STD D8R II D6T XL PAT D6T XW PAT D6 XE D6R LGP D7R XR D7E LGP

ASPHALT PAVER

BG-2455D AP-1000D BG-260D AP-1055F AP-1055D AP-755

MARINE ENGINE

3126B 3406B 3406C C9.3 C9

MARINE AUXILIARY

3516C

PIPELAYER

587R 578 561N 583R PL72

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

PETROLEUM PACKAGE

TH31-C9P CX31-P600

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 340D2 L 336D L 350MHPU 325D L 325C 325D 336F 336D 336E 336E HVG 330D 324D LN 330C

POWER PACKAGE

G3406 C7

GENERATOR SET

G3406 C9 GEN SET C9 DE350SGC XQ330 DE400GC XQP300 XQP310 C9.3 DE400SGC D250GC 3406C D300GC

RECLAIMER MIXER

RM400 RM-350B RM-350 RM-250C

ENGINE

C9 INDUSTRIAL C9.3 G3406

COLD PLANER

PM312 PM313 PM310 PM-102 PM-465

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RR-250 RR-250B RM400 RM-350B

ENGINE - MACHINE

C9 C-9

GEN SET ENGINE

3406C 3406B POWER SYS

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEEL FELLER BUNCHER

573

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced