Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws147-0323: 3/8" Engine Water Manifold Housing Bolt Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws147-0323: 3/8" Engine Water Manifold Housing Bolt Stud
147-0323: 3/8" Engine Water Manifold Housing Bolt Stud

Cat® Engine Water Regulator Housing Bolt Stud secures the housing to the engine block, ensures proper sealing, and stable positioning

Brand: Cat

Product Images
147-0323: 3/8" Engine Water Manifold Housing Bolt Stud
147-0323: 3/8" Engine Water Manifold Housing Bolt Stud
147-0323: 3/8" Engine Water Manifold Housing Bolt Stud
147-0323: 3/8" Engine Water Manifold Housing Bolt Stud
147-0323: 3/8" Engine Water Manifold Housing Bolt Stud

Cat® Engine Water Regulator Housing Bolt Stud secures the housing to the engine block, ensures proper sealing, and stable positioning

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-0323
Head Height (mm): 7.14375
Material: Alloy Zinc,Carbon Steel
Stud Thread Pitch: 16.0
Stud Thread Size: .375
Coating: Zinc Phosphate + Oil Coating Up To 72 Hrs To Red Rust
Thread Size (mm): .375
Locking Feature: Dimensions and tolerances for inch hexagon head bolts (sometimes referred to as hexagon head cap screws
Material Description: SAE J429 Grade 8 (1040 MPa minimum ultimate tensile strength) heat treated steel, inch fasteners.
Hole Thread Pitch: 16.0
Drive (mm): 14.2875
Overall Length (mm): 108.74375
Grip Length (mm): 67.46875
View More
Compatible Models for part number 147-0323

GENERATOR

SR4 SR5 SR4B

TRUCK ENGINE

3406E C-18 C-15 C-16 C16 C15

GENERATOR SET

C32 3456 G3516C G3516E G3520C G3520E

POWER MODULE

PM3456

ENGINE

C32 MARINE C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C15

LOCOMOTIVE ENGINE

C32 C27

REMAN ENGINE

3406E

ROTARY CUTTER

RC7

WHEEL LOADER

986 988GC 986K

ENGINE - MACHINE

C27

GEN SET ENGINE

3456

ROTARY/TRACK DRILLS

MD6290

MARINE AUXILIARY

C32

MARINE ENGINE

C32 C32 MARINE C32B

INDUSTRIAL ENGINE

C-15 C32 C-16 3456 C27 C18 3406E C15 C32B

FRONT SHOVEL

385C

EXCAVATOR

385C L 365C L M325C 365C L MH 385C L MH 374D L 390D 390D L 385C FS 365C 385C

MOBILE HYD POWER UNIT

365C L 385C 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced