Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps147-1685: 135mm To 147mm Diameter T-Bolt Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps147-1685: 135mm To 147mm Diameter T-Bolt Clamp
147-1685: 135mm To 147mm Diameter T-Bolt Clamp

Cat® T-Bolt Clamp

Brand: Cat

Product Images
147-1685: 135mm To 147mm Diameter T-Bolt Clamp
147-1685: 135mm To 147mm Diameter T-Bolt Clamp

Cat® T-Bolt Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-1685

Units of Measure

USMetric
Type: T-bolt
Material: Steel,Carbon Steel
Minimum Effective Diameter (mm): 135.0
Maximum Effective Diameter (mm): 147.0
Width (mm): 19.0
Minimum Effective Diameter (in): 5.314
Maximum Effective Diameter (in): 5.787
Width (in): 0.748
Hose Clamp Type: T-bolt Spring
Working Diameter (mm): 135 - 147
Working Diameter (in): 5 5/16 - 5 13/16
View More
Compatible Models for part number 147-1685

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6N LGP D4 D6N XL D6K2 LGP D6N D6K D5R2

TRACK FELLER BUNCHER

522 521

INTEGRATED TOOLCARRIER

IT62H

TRUCK

793F CMD 797F 797 793F 793F OEM 797B

PETROLEUM ENGINE

C15

OFF HIGHWAY TRUCK

793 793F

PETROLEUM PACKAGE

TH48-E80

MOTOR GRADER

14M 140 GC

HYDRAULIC SHOVEL

6060

WHEEL LOADER

986 988GC 962H 950H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced