Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels147-3309: 43,47 External Spline Teeth Wheel Spindle
HomeDrivetrainWheels147-3309: 43,47 External Spline Teeth Wheel Spindle
147-3309: 43,47 External Spline Teeth Wheel Spindle

Cat® Power Train Wheel Spindle connects the wheel to the drivetrain and facilitates rotational motion

Brand: Cat

Product Images
147-3309: 43,47 External Spline Teeth Wheel Spindle
147-3309: 43,47 External Spline Teeth Wheel Spindle
147-3309: 43,47 External Spline Teeth Wheel Spindle
147-3309: 43,47 External Spline Teeth Wheel Spindle
147-3309: 43,47 External Spline Teeth Wheel Spindle

Cat® Power Train Wheel Spindle connects the wheel to the drivetrain and facilitates rotational motion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-3309

Units of Measure

USMetric
Material Description: Steel
Overall Length (mm): 468.0
Flange Diameter (mm): 324.0
Overall Length (in): 18.425
Flange Diameter (in): 12.775
Thread Size (in): 1/2-13
Material: Boron Steel,Alloy Steel
View More
Compatible Models for part number 147-3309

MOTOR GRADER

120K 120H ES 120H 120G 135H 135H NA 120H NA 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced