Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings147-5771: 140mm ID Hydraulic Cylinder Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings147-5771: 140mm ID Hydraulic Cylinder Backup Ring
147-5771: 140mm ID Hydraulic Cylinder Backup Ring

Cat® Hydraulic Cylinder Backup Ring prevents extrusion and deformation of seals in hydraulic cylinders, ensuring leak-free and efficient operation

Brand: Cat

Product Images
147-5771: 140mm ID Hydraulic Cylinder Backup Ring
147-5771: 140mm ID Hydraulic Cylinder Backup Ring
147-5771: 140mm ID Hydraulic Cylinder Backup Ring
147-5771: 140mm ID Hydraulic Cylinder Backup Ring
147-5771: 140mm ID Hydraulic Cylinder Backup Ring

Cat® Hydraulic Cylinder Backup Ring prevents extrusion and deformation of seals in hydraulic cylinders, ensuring leak-free and efficient operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-5771

Units of Measure

USMetric
Cross Section Width (in): 0.12
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 3.0
Cross Section Height (mm): 7.3
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 140.0
Inside Diameter (in): 5.51
Cross Section Height (in): 0.29
View More
Compatible Models for part number 147-5771

SHOVEL LOGGER

345C

EXCAVATOR

375-A 390D 390D L 365C L 390F 390F L 374F 375-A L 365B L 385C L 365C L MH 365B II 365C 385B 374F L 385C 374D L 365B

MOBILE HYD POWER UNIT

365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced