Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps147-7343: 120.00Cc Displacement Gear Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps147-7343: 120.00Cc Displacement Gear Pump
147-7343: 120.00Cc Displacement Gear Pump

Metering Pump

Brand: Cat

Product Images
147-7343: 120.00Cc Displacement Gear Pump
147-7343: 120.00Cc Displacement Gear Pump

Metering Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-7343

Units of Measure

USMetric
Width (mm): 106.7
Height (mm): 99.1
Length (in): 5.5
Material: Carbon Steel
Length (mm): 139.7
Height (in): 3.9
View More
Compatible Models for part number 147-7343

INTEGRATED TOOLCARRIER

IT62G IT62G II

WHEEL LOADER

966G 972G II 950G II 950G 972G 962G 962G II 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced