Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers147-7976: Wiper Motor Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers147-7976: Wiper Motor Assembly
147-7976: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Compact Drive) (Front)

Brand: Cat

Product Images
147-7976: Wiper Motor Assembly
147-7976: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Compact Drive) (Front)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-7976

Units of Measure

USMetric
Overall Height (in): 4.1
Overall Width (in): 6.6
Material: Carbon Steel
Overall Length (in): 7.1
Overall Width (mm): 168.0
Overall Height (mm): 103.0
Overall Length (mm): 181.0
Connector Type: 6 Pin DT
View More
Compatible Models for part number 147-7976

TRACK-TYPE TRACTOR

D7R D9T D6R D6T D6R II D6T XW D9R D6T LGP D8R D8R II D11R D7R XR D10R D7R II D6R III D6T XL D11N D10N D9 GC D7R LGP

INTEGRATED TOOLCARRIER

IT12B

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced