Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components148-2557: Hydraulic Control Valve Mandrel Expander Plug
Home
HydraulicsOther Hydraulic Components
148-2557: Hydraulic Control Valve Mandrel Expander Plug
148-2557: Hydraulic Control Valve Mandrel Expander Plug

Cat® Hydraulic Control Valve Mandrel Expander Plug assists in sealing and expanding internal valve passages, supports pressure retention

Brand: Cat

Product Images
148-2557: Hydraulic Control Valve Mandrel Expander Plug
148-2557: Hydraulic Control Valve Mandrel Expander Plug
148-2557: Hydraulic Control Valve Mandrel Expander Plug
148-2557: Hydraulic Control Valve Mandrel Expander Plug
148-2557: Hydraulic Control Valve Mandrel Expander Plug

Cat® Hydraulic Control Valve Mandrel Expander Plug assists in sealing and expanding internal valve passages, supports pressure retention

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 148-2557
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 148-2557

Units of Measure

USMetric
Outside Diameter (mm): 3.9
Length (in): 1.54
Material: Carbon Steel
Length (mm): 39
Outside Diameter (in): 0.15
View More
Compatible Models for part number 148-2557

WHEEL TRACTOR

627H 621K OEM 623H 621H

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 627K 623K LRC 623K 621K

TRACK LOADER

963D 963K

WHEEL DOZER

834 834K

SHOVEL

6040

LANDFILL COMPACTOR

836K 836

MOTOR GRADER

16M 12M 14M 140M 2 12M 2 140M 120M 160M 2 120M 2 160M

WHEEL LOADER

988K XE 938H 930G 988K 930H 988 988 XE

HYDRAULIC SHOVEL

6060 6040 6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert