Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins148-3391: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins148-3391: Linkage Pin
148-3391: Linkage Pin

Cat® Linkage Pin 4.33" dia X 37.68" long

Brand: Cat

Product Images
148-3391: Linkage Pin
148-3391: Linkage Pin
148-3391: Linkage Pin
148-3391: Linkage Pin
148-3391: Linkage Pin

Cat® Linkage Pin 4.33" dia X 37.68" long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-3391

Units of Measure

USMetric
Pin Type: Straight Pin
Material: Steel,Boron Steel,Alloy Chromium,Alloy Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 110.0
Pin Diameter (in): 4.33
Length (mm): 957.0
Length (in): 37.68
Removal Aid / Feature: Puller Hole
Diameter (in): 4.327
Diameter (mm): 109.9
Overall Length (in): 37.657
Overall Length (mm): 956.5
View More
Compatible Models for part number 148-3391

GENERATOR SET

3512

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

349D2 L 349 GC 349D2 350 345B II 345B L 345C L 345D L 349D L 345C MH 349D 345B 345C 345D L VG 345D

MOBILE HYD POWER UNIT

345D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced