Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components148-4603: Gear-Planet
HomeHydraulicsOther Hydraulic Components148-4603: Gear-Planet
148-4603: Gear-Planet

Cat® Planet Gear

Brand: Cat

Product Images
148-4603: Gear-Planet
148-4603: Gear-Planet
148-4603: Gear-Planet
148-4603: Gear-Planet
148-4603: Gear-Planet

Cat® Planet Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-4603

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 156.65
Inside Diameter (mm): 100.023
Length (mm): 72.0
Outside Diameter (in): 6.167
Inside Diameter (in): 3.937
Length (in): 2.834
Width (mm): 75.0
Diameter (in): 6.1,6.1
Diameter (mm): 156.0,156.0
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 148-4603

WHEELED EXCAVATOR

M330D

FRONT SHOVEL

385C 5090B

EXCAVATOR

336E LN 340F 336E LH 330D MH 385C L 330C LN 340F L LRE 336D 336E 336F LN XE 336D2 L 336F LN 330D LN 385C L MH 330C L 340D2 L 336F L 336D L 390D 336D2 336F L XE 568 FM 336E LNH 330C FM 330C 330D 390D L 336D LN 336D2 GC 340D L 330C MH 385C FS 330D L 385B 336E L 330D FM 385C 336E H 345 GC

MOBILE HYD POWER UNIT

330D 330D L 330C 385C 385C L 336F 340D2 L 336D 336E 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced