Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals148-5355: 29mm Overall Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals148-5355: 29mm Overall Width Bulk Seal
148-5355: 29mm Overall Width Bulk Seal

Cat® 14.80mm Overall Height Ethylene Propylene Diene Modified Expanded Rubber Bulk Seal

Brand: Cat

Custom Length
Product Images
148-5355: 29mm Overall Width Bulk Seal
148-5355: 29mm Overall Width Bulk Seal
148-5355: 29mm Overall Width Bulk Seal
148-5355: 29mm Overall Width Bulk Seal
148-5355: 29mm Overall Width Bulk Seal

Cat® 14.80mm Overall Height Ethylene Propylene Diene Modified Expanded Rubber Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-5355

Units of Measure

USMetric
Bulk Unit of Measure: CM
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Overall Height (in): 5.83
Material: EPDM - Expanded Rubber,Carbon Steel
Overall Width (mm): 292.5
Design Type: Channel with Side Bulb
Overall Height (mm): 148.0
View More
Compatible Models for part number 148-5355

WHEEL TRACTOR

621K OEM 621H 631K

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

621 632 631

QUARRY TRUCK

772G 770G

TRUCK

793F CMD 775G 775F 772G OEM 773G LRC 793F OEM 770G 795F XQ 793F 795F AC 777G 777F 772G 793F AC 775G OEM 793F XQ 773G 797F 773F 775G LRC 773G OEM 770G OEM

BACKHOE LOADER

442D 430D 438C 426C 438D 424D 424B 436C 446D 420D 432D 416C 428D 416D 428C

WHEEL DOZER

844 854 854K 844K

OFF HIGHWAY TRUCK

772 777G 770 793F

MOTOR GRADER

18M3 12M 14M3 12M 3 12M 2 16 14 18 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140

WHEEL LOADER

990K 990 993 993K 992K 994K 994H

TELEHANDLER

TH330B TH560B TH220B TH360B TH355B TH350B TH580B TH340B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced