Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components148-7425: Cylinder Head Valve Guide
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components148-7425: Cylinder Head Valve Guide
148-7425: Cylinder Head Valve Guide

Valve Guide

Brand: Cat

Product Images
148-7425: Cylinder Head Valve Guide
148-7425: Cylinder Head Valve Guide
148-7425: Cylinder Head Valve Guide
148-7425: Cylinder Head Valve Guide
148-7425: Cylinder Head Valve Guide

Valve Guide

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-7425

Units of Measure

USMetric
Width (mm): 104.14
Height (mm): 27.94
Length (in): 4.1
Material: Gray (Flake) Iron
Height (in): 1.1
Length (mm): 104.14
View More
Compatible Models for part number 148-7425

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B 3306

WINCH

57H 56H

MOTOR GRADER

12H 12G 120G 160H 160G 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 140H NA 130G 140H ES 143H 14G

TRACK SKIDDER

527 D5HTSK II 517 D4HTSK III

WHEEL SKIDDER

525 515 545 518C 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D6D SR D6G2 LGP D6GC D6H II D6G2 XL D4H III D4H XL D4H D5H D5E D6D D7G2 D6R D6E D6G D6H

MARINE ENGINE

3306B 3304 3306 3304B

PIPELAYER

572R

EXCAVATOR

330 L 330-A L 350-A 330B L 330B LN 330-A 330-A L 235B 235C 235D 350-A L 330B

VIBRATORY COMPACTOR

CB-534

GENERATOR SET

3306B 3304B

WHEEL TRACTOR

615 611 615C 627E 627F 615C II

HYDRAULIC CONTROL

48

TRACK LOADER

973C 973

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WHEEL LOADER

966F II 972G 950B/950E 950B 950E 936F 966D 966F 966E 966G 970F

ENGINE - MACHINE

3304 3306

CHALLENGER

65C 65D 70C

GEN SET ENGINE

3306 3304 3304B 3306B

ARTICULATED TRUCK

D250E D250E II D300E D300E II

RIPPER

7 6

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 D333C 3304B 3306B D330C

WHEEL SCRAPER

637E 611 637G 627G 627F 627B 627E 615C

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced