Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Retainer Lock
Brand: Cat
Retainer Lock
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Attributes:
Units of Measure
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT62H IT28B IT62G II IT18B IT38G II
WHEEL HARVESTER
570B 580B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
TRACK FELLER BUNCHER
2290 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552
EXCAVATOR
330 L 345B II 349D L 215B 215C 215D 324D 375-A L 336D2 L 374F L E300B 322C 385C FS 345B 345C 345D 349F L 385C L 219D 325D L EL300 330 LN 374D L 330C FM 349D 350 L 325C 349E 325D 349F 345B L 330-A L 329D LN 231D M325D MH 385B E240 385C 345D L 235B 235C 235D 365C L 345B II MH 336D2 L XE 365C 365B 349F LXE 325D FM LL E300 390D 390F 350-A 336D LN 349E L VG 325D FM 349D2 330C L 336D2 352 UHD 349 324D FM 349D2 L 352 355 329D 330-A 330C LN 395 325D MH 330-A LN 365B II EL300B 324D LN 374 330C MH 345C MH 336D 326D L 349E L 325C L 225B 225D 3101 352F XE VG 330B LN 330D FM 330-A L 352F-VG M325C 365C L MH 336D L 350-A L 229D 324D L 352F 324D FM LL 374F 345C L 336D2 GC EL240 E180 245D 330B 330C 330D 245B 390F L 365B L M325D L MH 336D2 LXE MH3295 340D2 L EL180 390D L 325C FM 330B L 330D L 229 225 330D MH 328D LCR 329D L 235 330D LN 345D L VG 340D L 219 215 336D2 XE 385C L MH 375-A 245 322C FM
SHOVEL
6040
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
COMBINE HARVESTER
460
SOIL COMPACTOR
825 815 815B 815F 825H 825G 825K 825C 825B 815F II 825G II
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E C-15 3516 3512 C15 C13 C18 C11 C27 3126B C32 3516C 3516B 3512C 3512B
PETROLEUM TRANSMISSION
TH48-E80
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
982XE 988 XE 962H 986H 986K 962K G926 980XE G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966R 926E 988F II 986 980 982 950G II 988 994 990 993 992 916 920 980G II 988K XE 926 930 936 950 982 XE 980 XE 980K HLG 950B/950E 990K 990H 938G II 993K 992D 992B 992C 992G 992K 994F 994D 970F 994H 966G II 972G 972H 988GC 950B 950E 950H 930R 930T 936E 936F 962G II 990 II 980GC 980F II 966F II 972G II 980B 980C 980F 980H 980G 980L 980K 980M 982M
FORWARDER
584 584HD
ARTICULATED TRUCK
D35HP D30C D30D D35C D250E D250B D400E II D300E II D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 730C2 D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 730 EJECTOR 740C 740B 745C D400 D40D
WHEELED EXCAVATOR
W330B W345C MH M330D M325C MH W345B II
ENGINE - INDUSTRIAL
CG170-16 C15 LD700E 3512B 3406B 3406C 3516B 3561B
INDUSTRIAL ENGINE
3126B 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 G3520 C7 C9 3306B G3520H C32B D320A 3304B 3412E 3412C D342C C32 C27 C18 C7.1 3456 3204 3176C 3176B 3412 3406 3508B D398 D399 D379 3516B 3516C 3406E 3406B 3406C D342 D343 D348 D349 D346 D398B 3408E 3408B 3408C 3512B 3512C D333C 3196 CG137-08 D353C D353E D353D C-9 C11 3160 C13 C15 D330C D379B
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
666B 621E 621F 621B 623F 623E 627G 627F 627B 627E 651E 631G 657G 657E 657B 637K 637E 637G 637B 637D 639D 615C 627 611 666 637 657
SPRAY AR
CAT WDS
GAS ENGINE
G333C G379A G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G342C G343 G379 G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3512 G3516 G3508
TRACTOR
784C 784B 768C 768B 772B 772 776 776D 776C 776B
PUMPER
SPP101 SBF214 SPS342 SPS343 HT400 SPF343 SCT673 CPT372 SPF343C SPT343 SPT342 SUF557
POWER MODULE
XQC1200 3516B 3516C XQC1600 OEM POWER XQG400 PM3456 PM3412 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512 XQG135
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C
OFF HIGHWAY TRUCK
777G 777E 773GC 785D 789D 3508B 772 770 777 775 773 789 785
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 130G 140K 2 140M 2 140H ES 12H NA 140H NA 24H 24M 160K 160H 160G 160M 16H NA 14M-3 12H ES 14H NA 120H 120G 24 120B 16 14 18 120K 140B 163H 140M 140K 140H 140G 143H 163H NA 160M 2 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 12E 160H NA 16M3 120K 2
OEM SOLUTIONS
3412C
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS
MARINE ENGINE
3196 3176C 3176B C32 MARINE 3304 3306 C9 C7 D353E 3516 3512 D353C D353D C18 MARINE 3508 C-12 C18 C12 D379A D379B C15 D330A D330B D330C D397D 3408B 3408C D375D 3406B 3406C 3406E C140 D398A D398B 3516B 3516C 3512C D337F C32B 3512B D333A D333B D333C 3126B C12 MARINE 3208 C30 C32 3412 3408 3406 D399 D342C 3508C 3508B D349 D346 D348 D342 D343 D337 D315 D326F 3306B 3412C 3412E 3412D 3304B
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
235C 385C 5080 5090B
ENGINE - GENERATOR SET
3508B
PETROLEUM PACKAGE
TH48-E80 TH48-E70 CX35-P800 3508 CX31-C15I TH31-C9P CX31-C13I C18 CX31-C18I CX35-C18I CX31-P600
RIPPER SCARIFIER
140G 12G 16G 130G
RECLAIMER MIXER
RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C
ENGINE
C32 MARINE G3412 G3408C 3512B 3512C G3516C G3516J G3516H 3516E G3406 G3408 C32 INDUSTRIAL 3126E 3516PETROLEUM C15 C18 C9 INDUSTRIAL 3508PETROL C13B C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512C 3512B C32 C27 3508 C32B 3508C 3508B
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-102 PM-565
GEN SET ENGINE
3406C 3406E 3406B 3408B 3408C G3412C 3516B G3520B C13GENSET 3512B 3456 3412 3208 3412C D399 3126B DE800S 3406 3408 D398B DE1100 3304B 3306B POWER SYS G3520 G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B 3145 3160 3150 3306 3304 D379B C-12 3508 3512 3516
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD5125 MD5075C
RIPPER
D5 977 963 953 951 955 943 11 10 3 7 6 5 4 9 8
COMBINE
470 465 460
WHEEL FELLER BUNCHER
573
POWERTRAIN
TR43E44-C13BL TR43M44-C13B
TRACK-TYPE LOADER
977K
GENERATOR
SR4B SR4BHV WEG SR500 XQP500 XQP550 SR4 SR5 LC51XX
TRUCK ENGINE
1673B 1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3126B 3126E 3306 1140 1150 1145 1160 3126 C7 C9 3176 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 1673 1693 3408 3406 3208 3176B G3306
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 535C 545C 528B 525C 525 518 515 528 545 530B 508
UNDERGROUND ARTICULATED TRUCK
AD22
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
660B 641B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 615 613 611 627 621 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E 637K
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
163 143 153 141 140 48
VEHICULAR ENGINE
3516 3512 D346 D348 D349
TRACK LOADER
935C 935B 973C 973D 951C 951B 977D 977H 953C 977K 977L 955C 931B 955H 931C 955K 955L 983B BS3GII 963 973 983 931 943 941 953 963C 941B 931C II 935C II
WHEEL DOZER
854G 854K 834G 834H 834B 834K 814B 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 826C 826B 826G 826H 826K 836H 836G 836K 816B 816F
GRAPPLE
518 120C 125C
COMPACT WHEEL LOADER
910
SOIL STABILIZER
SS-250B SS-250
LOGGER
322C 227
BULLDOZER
834U 834S 6 8SU D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3260 MH3295 M325D L MH M325D MH
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
BACKHOE
D3 931
ROTARY CUTTER
RC7
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D6R II D3B D3C D4B D4H D4C D4D D4E D5B D5C D5N D5H D5E D6E SR D6C D6D D6R D6T D6N D6E D6G D6H D6G SR D4E SR D7R XR D8 XE D6GC D6R XL D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6G2 XL D6R LGP D6D SR D6R III D6H II D9 GC D4H III D7R SERIES D6F SR D9 D3 D5 D8 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D5H XL D7G2 D10T2 D6R STD D8R II D4H XL D4C II D7R II
ASPHALT PAVER
BG-260D AP-755 BG-2455D AP-1000D AP-1055D
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 C32B 3508B 3508C
PIPELAYER
587T 587R 578 561N 561B 561D 561C PL83 PL87 583T 583R 583K 583H 572R II 572R 572F 572G 571G 571F 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-653 CS-643 CB-614 CP-643 CP-653 CS-553 CS-551 CB-534 CP-553
MOBILE HYD POWER UNIT
330D L 329D L 365C L 390F 349D L 385C L 336D L 349E L HVG 325C 349E 325D 345D 345C 324D LN 349D2 345C L 385C 352FMHPU 340D2 L 325D L TH43-C18 336D 330D 330C
POWER PACKAGE
G3406 C7
GENERATOR SET
DE1400 DE500 G3520 G3516 G3512 G3508 3508 3412C D1500 3304B G3306 XQ1140 D500GC C13GENSET DE605GC DG500 D400GC 3516 3512 DE660GC D300GC C18 GEN SE XQ425 D1250 DE600SGC D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C G3516K 3508B C9 D450GC DE1250S 3516B GEN D350GC XQP300 C18 I6 3306B DE450SGC D250GC G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 DE630 C18 GENSET C13 XQ350 G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS CG137-08 3456 DG450 DE1500 C18 GEN SET DE1000S C9 GEN SET DG350 SR5 C27 C32 D800 C15 GEN SE XQP1100 DE500SGC G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C DE500GC C32B 3406C 3406E G3306B 3516C 3516B
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
FB221
ROAD RECLAIMER
RM800 RR-250B RM600 RM500B RM-350B RM500 RR-250
WIDE BODY TRUCK
707
CHALLENGER
65 75 MT765 MT755 MT745 MT735 75D 75C 75E 95E 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845
ENGINE - MACHINE
3516C C-12 C9 C27 3304 3306 C4.4 C-9 3408 3176C 3204 3208
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 793D 793B 793C 772G 773E 773D 773G 773F 797B 773B 769 772 770 773 777 775G LRC 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 773G OEM 785C 785D 785B
Time for maintenance?
We make it easy
Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.