Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components149-3500: Engine Support Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components149-3500: Engine Support Mount
149-3500: Engine Support Mount

Cat® Engine Support Mount secures the engine firmly to the frame, ensuring stable positioning during operation

Brand: Cat

Product Images
149-3500: Engine Support Mount
149-3500: Engine Support Mount

Cat® Engine Support Mount secures the engine firmly to the frame, ensuring stable positioning during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-3500

Units of Measure

USMetric
Pilot Outside Diameter (mm): 35.1
Head Outside Diameter (mm): 66.9
Mount Height (in): 1.13
Head Outside Diameter (in): 2.64
Inside Diameter (mm): 17.5
Head Thickness (mm): 20.6
Pilot Outside Diameter (in): 1.38
Head Thickness (in): 0.81
Inside Diameter (in): 0.69
Bonded Sleeve: No
Mount Height (mm): 28.6
Standard Bolt Size (mm): M12
Mount Type: Two-piece - Symmetric
View More
Compatible Models for part number 149-3500

COMPACT WHEEL LOADER

902 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced