Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube
HomeEngineLubrication SystemOil Lines149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube
149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube
149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube
149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube
149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube
149-6883: Straight Double Upset O-Ring Adapter And Groove Air Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-6883

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Copper,Alloy Steel
Outer Diameter (mm): 76.0
Length (mm): 360.0
Connector Type: Double Upset O-ring Groove; O-ring Adapter
Outer Diameter (in): 3.0
Length (in): 14.17
View More
Compatible Models for part number 149-6883

WHEEL TRACTOR

621E 623G 621F 623H 623F 621G 621H 627G 627H 621K OEM 627F

WHEEL TRACTOR-SCRAPER

627 627K LRC 623 621 632 627K 623K LRC 623K 621K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced