Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring

Cat® O-Ring Seal, Inside Diameter: 557.61 mm

Brand: Cat

Product Images
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring

Cat® O-Ring Seal, Inside Diameter: 557.61 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9H-3360

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
O-Ring Type: Standard
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),NBR,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 557.61
Inside Diameter (in): 21.953
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 391
View More
Compatible Models for part number 9H-3360

UNDERGROUND ART TRUCK

AD60 AD55B AD63

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 623K LRC 623K 621K

LOAD HAUL DUMP

R2900 XE R1700 XE

OFF HIGHWAY TRUCK

775 773

WINCH

59N 59L 58L 56 56H

MOTOR GRADER

18M3 16 18 12F 16H NA 16M3 16H 16G 16GC 14E

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D9 D6 D6GC D8L D10T2 D6H II D8H D6R STD D6XE D10 D9T D9R D6T LGPPAT D9L D9N D6T XL PAT D6T XW PAT D6 XE D6R XL D9 GC D6R II D6T XW D6T XL D10N D10R D10T D6R D6T D6R LGP D6H D7E LGP D7E

PIPELAYER

583H 589 PL72

VIBRATORY COMPACTOR

CS-431C CP-533C CS-323C CS-34 CS-433C CP-34 CS-583C CS-531C CP-433C CP-323C CS-573C CS-533C CS-563C CP-563C

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

16G

WHEEL TRACTOR

666 633E II 623B 623G 623H 623E 623F 621B 633C 621K OEM 621R 621E 621F 633D 657G 621G 621H 621S 621 639D 627B 627G 627H 627E 627F 637 631K 631D 631E 631C 631G 641 637G 637D 637E 637K 651 657

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

TRACK LOADER

973C 973D 973K 973

SOIL COMPACTOR

CP5 CS5

WHEEL LOADER

988 XE 988K XE

ROAD RECLAIMER

RM800 RM600

RIPPER

6 9 8

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

775D 775B 773E

WHEEL SCRAPER

623F 623E 637K 627F 627E 621E 657G 621F 657 621B 657E 657B

TRUCK

775G 775F 773G LRC 775E 775D 775G OEM 773E 773D 773G 773F 775G LRC 773G OEM 769C 773B

TRACTOR

772B 768C

BULLDOZER

6 6A 6S 6SU 8A 8S 9U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced