Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins149-9113: 13.03mm Straight Hollow Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins149-9113: 13.03mm Straight Hollow Dowel Pin
149-9113: 13.03mm Straight Hollow Dowel Pin

Cat® Hollow Dowel Pin

Brand: Cat

Product Images
149-9113: 13.03mm Straight Hollow Dowel Pin
149-9113: 13.03mm Straight Hollow Dowel Pin
149-9113: 13.03mm Straight Hollow Dowel Pin
149-9113: 13.03mm Straight Hollow Dowel Pin
149-9113: 13.03mm Straight Hollow Dowel Pin

Cat® Hollow Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-9113

Units of Measure

USMetric
Material Description: Steel
Length (in): 2.09
Material: Carbon Steel
Pin Diameter (in): 0.51
Pin Diameter (mm): 13.0
Length (mm): 53.0
View More
Compatible Models for part number 149-9113

INTEGRATED TOOLCARRIER

IT38G II

WHEEL LOADER

972 XE 966H 966G 972G II 972M XE 962H 966L 966 XE 972G 966K 966 966M 972H 972K 966G II 972M 972 972L 966XE 966K XE 972XE 966M XE 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced