Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components149-9771: Thermostatic Valve Temperature Element
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components
149-9771: Thermostatic Valve Temperature Element
149-9771: Thermostatic Valve Temperature Element

Cat® Thermostatic Valve Temperature Element accurately senses fluid temperature changes and activates valve movement for flow control

Brand: Cat

Product Images
149-9771: Thermostatic Valve Temperature Element
149-9771: Thermostatic Valve Temperature Element

Cat® Thermostatic Valve Temperature Element accurately senses fluid temperature changes and activates valve movement for flow control

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
149-9771149-9771
149-9907149-9907
149-9906149-9906
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 149-9771
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 149-9771

Units of Measure

USMetric
Width (mm): 104.1
Height (mm): 78.7
Length (in): 6.3
Height (in): 3.1
Length (mm): 160
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 149-9771

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert