Complete your tax details anytime right here.
HomeWorkshop SuppliesAbrasivesDiscs150-1248: Surface Conditioning Disc
HomeWorkshop SuppliesAbrasivesDiscs150-1248: Surface Conditioning Disc
DescriptionSpecifications

Description for part number 150-1248

Description:
The ideal disc for aluminum. Uses the same holders and grinders as other surface reconditioning discs. Very fine grade minimizes the chance of changing the surface profile. Identified by blue/green color both front and back of disc.

Attributes:
• Disc Diameter: 76.2 mm (3 in) - No hole
• Material: Aluminum Oxide
• Grade: Type A-Very Fine
• Maximum Operating Speed (RPM): 18,000
• Optimum Operating Speed (RPM): 15,000

Warning:Cancer - www.P65Warnings.ca.gov

Specifications for part number 150-1248

Units of Measure

USMetric

Diameter (in):

3.0

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced