Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home150-7585: PUMP GP
Home150-7585: PUMP GP
150-7585: PUMP GP

Gear Pump

Brand: Cat

Product Images
150-7585: PUMP GP
150-7585: PUMP GP

Gear Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 150-7585

Units of Measure

USMetric
Width (mm): 185.4
Height (mm): 167.6
Length (in): 12.2
Material: Alloy Aluminum,Carbon Steel
Height (in): 6.6
Length (mm): 309.9
View More
Compatible Models for part number 150-7585

POWER MODULE

TR43-E44 TR43-C18L TR43

LOAD HAUL DUMP

R1600 R1600G

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

ENGINE - GENERATOR SET

3508B

WHEEL DOZER

824G II 824H 834G 824G 834H 834K 824K

OEM SOLUTIONS

3412C

WHEEL LOADER

980K HLG 980G II 988K XE 988G 988H 988K 986H 980H 986K 980G 980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced