Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners151-0914: Air Cleaner-Filter
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners151-0914: Air Cleaner-Filter
151-0914: Air Cleaner-Filter

Cat® Filter Air Cleaner (Conditioner Group)

Brand: Cat

Product Images
151-0914: Air Cleaner-Filter
151-0914: Air Cleaner-Filter
151-0914: Air Cleaner-Filter

Cat® Filter Air Cleaner (Conditioner Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 151-0914

Description:
Cat® Replacement Air Filter Assembly in Conditioner Group in Cat heavy duty machines.
Cat Standard Efficiency Cabin Air Filters are available for all Cat equipment models and are recommended for normal duty filtration.
Utilizing standard efficiency media, our filter elements prevent dirt, soot, sand and other contaminants from entering the cab, providing a more healthy and comfortable working environment.

Applications:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 151-0914

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Height with Seal (in): 2.563
Height without Seal (in): 2.189
Type: Metal Panel
Material: Acoustical Insulation
Height with Seal (mm): 65.1
Media Type: Foam
Height without Seal (mm): 55.6
View More
Compatible Models for part number 151-0914

TRACK-TYPE TRACTOR

D6N LGP D6N XL

COMPACT WHEEL LOADER

902 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced