Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers151-2115: 18mm ID Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers151-2115: 18mm ID Flat Washer
151-2115: 18mm ID Flat Washer

A 1.5mm Thick Flat Washer distributes load, prevents surface damage, and provides a smooth bearing surface.

Brand: Cat

Product Images
151-2115: 18mm ID Flat Washer
151-2115: 18mm ID Flat Washer
151-2115: 18mm ID Flat Washer
151-2115: 18mm ID Flat Washer
151-2115: 18mm ID Flat Washer

A 1.5mm Thick Flat Washer distributes load, prevents surface damage, and provides a smooth bearing surface.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-2115

Units of Measure

USMetric
Washer Type: Sealing
Outside Diameter (mm): 22.0
Fits Bolt Sizes (mm): M16
Inside Diameter (mm): 18.0
Inside Diameter (in): 0.709
Thickness (mm): 1.5
Material: Copper
Outside Diameter (in): 0.866
Thickness (in): 0.059
View More
Compatible Models for part number 151-2115

PAVING COMPACTOR

C13 MARINE MG630

UNDERCARRIAGE

OEMS

GENERATOR SET

G3520 G3516 C175-20 C175-16 G3516C G3516E G3516H G3520C C175-16GENSET G3520E G3520H G3520K G3512E G3512H

SHOVEL LOGGER

345C

POWER MODULE

PMG3516

ENGINE

G3516H G3520 G3520H

PETROLEUM ENGINE

C280-12

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

LOCOMOTIVE ENGINE

C175-16 3516B

GEN SET ENGINE

3606 POWER SYS G3520 G3516C C280-16 3616

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK1051 TK722 552 2 TK721 1190 511 541 2 TK741 2290 522 521 1090 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

MARINE ENGINE

3612 C280-16

ENGINE - INDUSTRIAL

CG170-16

INDUSTRIAL ENGINE

G3520H

LOGGER

322C

GAS ENGINE

G3612 G3616 G3512H G3512E G3608 G3520B G3516J G3516E G3520 G3516C G3516B G3512 G3516 G3508

EXCAVATOR

322B L 324D FM LL 325D FM LL 325B L 324D FM 568 FM LL 325C L 322C 325C FM 330B L 330D FM 325D FM 330C L 568 FM 322C FM 330C FM 330D L

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CS10 GC CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced