Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersHydraulic & Transmission Filters093-7521: Hydraulic/Transmission Oil Filter
HomeFilters & FluidsFiltersHydraulic & Transmission Filters093-7521: Hydraulic/Transmission Oil Filter
093-7521: Hydraulic/Transmission Oil Filter

Enhance performance with Cat's reliable hydraulic transmission filter, engineered to achieve high efficiency in your most demanding applications.

Brand: Cat

Product Images
093-7521: Hydraulic/Transmission Oil Filter
093-7521: Hydraulic/Transmission Oil Filter
093-7521: Hydraulic/Transmission Oil Filter
093-7521: Hydraulic/Transmission Oil Filter
093-7521: Hydraulic/Transmission Oil Filter

Enhance performance with Cat's reliable hydraulic transmission filter, engineered to achieve high efficiency in your most demanding applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-7521
Material: Other Mixed: Metal-Nonmetal,Carbon Steel
View More
Compatible Models for part number 093-7521

GENERATOR SET

3508 3512 3512B

SHOVEL LOGGER

345C

WORK TOOL

RC20 RC30

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

MULCHER

HM4815

MATERIAL HANDLER

M325D MH MH3260 M325D L MH

ROTARY CUTTER

RC10 RC15 RC50

FORWARDER

574B 554 564 574

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 2590 1390 2491 1190T 521B 532 522B 541 1290T 551 552 TK711

FORESTRY PRODUCTS

538 548 FM528

WHEELED EXCAVATOR

M325C MH W345C MH M330D W330B W345B II M325B

HARVESTER HEAD

SAT325T

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 345B II 336E LH 349F LXE 349D L 320-A L 325D FM LL 325B L 336D2 LXE 312E 323F SA FM538 312F 320D LN 312B 336D 312C 324D 336E 312D 324E 336F 315D L 320D2 320D3 336D2 L 322B LN 314D CR E300 326D L 340D2 L EL180 FM548 312F GC 335F 323F 336F XE 311B 313D2 GC 311C 323D E300B 318B N 320D L 349E L 330D2 336E LNH 320D FM RR 325C L E650 322B 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 349E L VG 324E LN EL240B EL240C 352F XE VG 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 320E L 548 320D2 GC 325D FM 349F L 325B LN 320D2 FM 325D L E240C E110 E240B 316F 320D GC EL300 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 315B 315C 330C L 326F L 336D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 568 FM 313D2-GC 313D2 323E LN 314E CR 320D FM E450 320B LL 330C FM 314C 326F 313D2 LGP 317B L 538 325B 349D 330F LN 324D L 330D L 313F E120B 336E L 325C 349E 325D 336E H 349F 313D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 352F 312D L 340F 322B L 345B L 349 324D FM LL 330D MH 328D LCR 329D LN 314D LCR 329D L E70 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 352 325F LCR 323F LN M325D MH 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 568 FM LL E110B E140 318F L 312E L 345C L 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 323D S 320-A 336D2 GC 340D L 323D L 313F L 330D2 L 311F LRR 323D2 329D 330F L 329E 326D2 L EL200B 314F CR E120 E240 EL240 317B LN 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 330C LN 320B 320C 320D 320E E200B 314E LCR 315B L 323E L 325D MH 313F LGC 336F LN 329E LN 321D LCR 320B FM LL 323E SA 320E LN 320B S E180 320B N 330F 320B L 316E L 315F LCR 345B II MH 329D2 L EL300B 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 329D2 323F L 320 L 336D2 L XE 330C MH 345C MH M325D L MH 326F LN

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 323D LN 349E L HVG 325D L 325C 349E 325D 336F 336D 336E 352FMHPU 323F OEM 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 330FMHPU 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced